Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 16-pin TSSOP
  • Pb (lead) free package, RoHS compliant
  • Clock or crystal input
  • Low phase noise
  • Low jitter
  • Exact (0 ppm) multiplication ratios
  • Power-down control
  • Improved phase noise over ICS660
  • Differential outputs
  • Supports SMTE 292M HD-SDI standard for HDTV broadcast

Description

The 664-02 provides clock generation and conversion for clock rates commonly needed in HDTV digital video equipment. The 664-02 uses the latest Phase-Locked Loop (PLL) technology to provide excellent phase noise and long-term jitter performance for superior synchronization and S/N ratio. For audio sampling clocks generated from 27 MHz, use the 661. Please contact IDT if you have a requirement for an input and output frequency not included in this document. IDT can rapidly modify this product to meet special requirements.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
664G-02LFObsoleteN/AOut of StockTSSOP16#CYesTube
664G-02LFTObsoleteN/AOut of StockTSSOP16#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?