Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 8-pin SOIC
  • Pb (lead) free package, RoHS compliant
  • HDTV clock input
  • Low phase noise
  • Exact (0 ppm) multiplication ratios
  • Support for 256 and 384 times sampling rate
  • Supports 27 MHz output for video (MPEG)

Description

The 662-03 provides synchronous clock generation for audio sampling clock rates derived from an HDTV stream. The device uses the latest PLL technology to provide superior phase noise and long term jitter performance. The device also supports a 27 MHz output clock for video MPEG applications from an HDTV reference clock. Please contact IDT if you have a requirement for an input and output frequency not included here.

Applied Filters: