Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Precision Audio Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesReference Output
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)27 - 27
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)8.192 - 8.192, 11.2896 - 11.2896, 12.288 - 12.288, 16.384 - 16.384, 16.9344 - 16.9344, 18.432 - 18.432, 22.5792 - 22.5792, 24.576 - 24.576, 33.888 - 33.888, 36.864 - 36.864, 49.152 - 49.152, 73.728 - 73.728
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)2
Package Area (mm²)22
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)175
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 661 provides synchronous clock generation for audio sampling clock rates derived from an MPEG stream, or can be used as a standalone clock source with a 27 MHz crystal. The device uses the latest PLL technology to provide excellent phase noise and long term jitter performance for superior synchronization and S/N ratio. Please contact IDT if you have a requirement for an input and output frequency not included here - we can rapidly modify this product to meet special requirements.