Features
- Packaged in 16-pin TSSOP
- Operating voltage of 3.3 V
- Low power consumption
- Input frequency of 25 MHz
- Low long-term jitter
- Separate supply voltage for clock outputs (2.5 / 3.3 Vclock outputs)
- OE control capability
Description
The 650-40A is a clock chip designed for use as a core clock in Ethernet Switch applications. Using IDT’s patented Phase-Locked Loop (PLL) techniques, the device takes a 25 MHz crystal input and produces various output clock frequencies as listed in Output Select Table.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 650G-40ALF | Obsolete | N/A | Out of Stock | TSSOP | 16# | C | Yes | Tube |
| 650G-40ALFT | Obsolete | N/A | Out of Stock | TSSOP | 16# | C | Yes | Reel |
Loading
Log in required to subscribe
- End Of Life NoticePDF 72 KB 7WDXRDKU4E7E-5-55694 Jun 20, 2013
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- Product Change NoticePDF 663 KB 7WDXRDKU4E7E-5-57154 Apr 08, 2014
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
- Product Change NoticePDF 663 KB 7WDXRDKU4E7E-5-57154 Apr 08, 2014
- End Of Life NoticePDF 72 KB 7WDXRDKU4E7E-5-55694 Jun 20, 2013
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
Product Notices (PCN, EOL, etc) (4)