Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Networking Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Input Freq (MHz)12.5 - 12.5, 25 - 25
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Accepts Spread Spec InputNo
Core Voltage (V)3.3V, 5V
Die FormNo
Feedback InputNo
Input TypeCrystal, LVCMOS
Inputs (#)4
Length (mm)8.7
MOQ3000
Output Banks (#)3
Output Freq Range (MHz)100 - 100, 75 - 75, 33.3333 - 33.3333, 66.6667 - 66.6667, 16.6667 - 16.6667, 83.3333 - 83.3333, 41.6667 - 41.6667, 133.333 - 133.333, 125 - 125, 25 - 25, 50 - 50, 37.5 - 37.5, 8.3333 - 8.3333, 20.8333 - 20.8333, 62.5 - 62.5, 12.5 - 12.5
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)7
Package Area (mm²)33.1
Period Jitter Typ P-P (ps)150
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)0 - 0
Tape & ReelYes
Thickness (mm)1.47
Width (mm)3.8
Xtal Freq (KHz)14.32 - 14.32
Xtal Inputs (#)1

Description

The 650-07 is a low cost, low jitter, high performance clock synthesizer for networking applications. Using analog Phase-Locked Loop (PLL) techniques, the device accepts a 12.5 MHz or 25.00 MHz clock or fundamental mode crystal input to produce multiple output clocks for networking chips, PCI devices, SDRAM, and ASICs. The 650-07 outputs all have 0 ppm synthesis error.