Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1 - 0.7V current mode differential HCSL output pairs
  • 16-pin VFQFPN package; very small board footprint
  • Spread-spectrum capable; reduces EMI
  • Outputs can be terminated to LVDS; can drive a wider variety of devices
  • Spread enable via pin selection; no software required to configure device
  • Industrial temperature range available; supportsdemanding embedded applications
  • Cycle-to-cycle jitter <100 ps
  • PCIe Gen2 phase jitter <3.0ps RMS
  • PCIe Gen3 phase jitter <1.0ps RMS

Description

The IDT5V41234 is a PCIe Gen2/3 compliant spread spectrum capable clock generator. The device has 1 differential HCSL output and can be used in communication or embedded systems to substantially reduce electro-magnetic interference (EMI). Spread spectrum can be enabled via a select pin.

Parameters

AttributesValue
Diff. Outputs1
Diff. Output SignalingHCSL
Output Freq Range (MHz)100 - 100
Power Consumption Typ (mW)231
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors4
Package Area (mm²)9
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5V41234NLGActiveAvailableIn StockVFQFPN1ku | $1.2516#Tray30624#Yese3 Sn0 to 70°CMALAYSIASINGAPORE
5V41234NLG8ActiveN/AOut of StockVFQFPN1ku | $1.2516#Reel32500#0Yese3 Sn0 to 70°CMALAYSIASINGAPORE
5V41234NLGIActiveAvailableIn StockVFQFPN1ku | $1.3516#Tray30624#Yese3 Sn-40 to 85°CMALAYSIASINGAPORE
5V41234NLGI8ActiveN/AOut of StockVFQFPN1ku | $1.3516#Reel32500#0Yese3 Sn-40 to 85°CMALAYSIASINGAPORE
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?