Skip to main content

Features

  • 4 - 0.7V current mode differential HCSL output pairs
  • 20-pin TSSOP package
  • small board footprint
  • Spread-spectrum capable
  • reduces EMI
  • Outputs can be terminated to LVDS
  • can drive a wider variety of devices
  • Power down pin
  • greater system power management
  • OE control pin
  • greater system power management
  • Spread% and frequency pin selection
  • no software required to configure device
  • Industrial temperature range available
  • supports demanding embedded applications
  • For PCIe Gen3 applications, see the 5V41236
  • Cycle-to-cycle jitter < 100 ps
  • Output-to-output skew < 50 ps
  • PCIe Gen2 phase jitter < 3.0ps RMS

Description

The 5V41066 is a PCIe Gen2 compliant spread-spectrum-capable clock generator. The device has 4 differential HCSL outputs and can be used in communication or embedded systems to substantially reduce electro-magnetic interference (EMI). The spread amount and output frequency are selectable via select pins.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingHCSL
Output Freq Range (MHz)100 - 100, 200 - 200
Power Consumption Typ (mW)413
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors16
Package Area (mm²)28.6
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65

Applied Filters: