Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • 1 - 0.7V current mode differential HCSL output pairs
  • 16-pin QFN package
  • very small board footprint
  • Spread-spectrum capable
  • reduces EMI
  • Outputs can be terminated to LVDS
  • can drive a wider variety of devices
  • Spread enable via pin selection
  • no software required to configure device
  • Industrial temperature range available
  • supports demanding embedded applications
  • For PCIe Gen3 applications, see the 5V41234
  • Cycle-to-cycle jitter < 100 ps
  • PCIe Gen2 phase jitter < 3.0ps RMS

Description

The 5V41064 is a PCIe Gen2 compliant spread spectrum capable clock generator. The device has 1 differential HCSL output and can be used in communication or embedded systems to substantially reduce electro-magnetic interference (EMI). Spread spectrum can be enabled via a select pin.

Parameters

AttributesValue
Diff. Outputs1
App Jitter CompliancePCIe Gen1, PCIe Gen2
Outputs (#)1
Output TypeHCSL
Output Freq Range (MHz)100 - 100
Input Freq (MHz)25 - 25
Inputs (#)1
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5V41064NLGActiveAvailableIn StockVFQFPN1ku | $1.7616#Tray30624#Yese3 Sn0 to 70°CMALAYSIA, THAILANDSINGAPORE
5V41064NLG8ActiveN/AOut of StockVFQFPN1ku | $1.7616#Reel32500#0Yese3 Sn0 to 70°CMALAYSIA, THAILANDSINGAPORE
5V41064NLGIActiveAvailableIn StockVFQFPN1ku | $1.9416#Tray30624#Yese3 Sn-40 to 85°CMALAYSIA, THAILANDSINGAPORE
5V41064NLGI8ActiveN/AIn StockVFQFPN1ku | $1.9416#Reel32500#0Yese3 Sn-40 to 85°CMALAYSIA, THAILANDSINGAPORE
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?