Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Guaranteed Low Skew < 25ps (max)
  • Very low duty cycle distortion
  • High speed propagation delay < 2.5ns. (max)
  • Up to 250MHz operation
  • Very low CMOS power levels
  • 1.5V VDDQ for HSTL interface
  • Hot insertable and over-voltage tolerant inputs
  • 3-level inputs for selectable interface
  • Selectable HSTL, eHSTL, 1.8V / 2.5V LVTTL, or LVEPECL input interface
  • Selectable differential or single-ended inputs and five single-ended outputs
  • 2.5V VDD
  • Available in TSSOP package

Description

The 5T90533I 2.5V single data rate (SDR) clock buffer is a user-selectable single-ended or differential input to five single-ended outputs buffer built on advanced metal CMOS technology. The SDR clock buffer fanout from a single or differential input to five single-ended outputs reduces the loading on the preceding driver and provides an efficient clock distribution network. The 5T90533I can act as a translator from a differential HSTL, eHSTL, 1.8V/2.5V LVTTL, LVEPECL, or single-ended 1.8V/2.5V LVTTL input to HSTL, eHSTL, 1.8V/2.5V LVTTL outputs. Selectable interface is controlled by 3-level input signals that may be hard-wired to appropriate high-mid-low levels. Multiple power and grounds reduce noise.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
5T90533PGGIObsoleteN/AOut of StockTSSOP28#Tube1Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?