Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1.8V 1:3 TCXO/LVCMOS High-Performance Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NTG10
Lead Count (#):10
Pkg. Dimensions (mm):2.0 x 2.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeCut Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 105°C
Country of AssemblyTHAILAND
Country of Wafer FabricationTAIWAN
Additive Phase Jitter Typ RMS (fs)50
Core Voltage (V)1.8
Family Name5PB
FunctionBuffer
Input Freq (MHz)200
Input TypeLVCMOS, Sine Wave
Inputs (#)1
Length (mm)2
MOQ500
Output Banks (#)1
Output Freq Range (MHz)200
Output SignalingLVCMOS
Output Skew (ps)65
Output TypeLVCMOS
Output Voltage (V)1.8
Outputs (#)3
Package Area (mm²)4
Pitch (mm)0.4
Pkg. Dimensions (mm)2.0 x 2.0 x 0.75
Pkg. TypeDFN
Price (USD)$1.02473
Product CategoryClock Buffers & Drivers
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)7
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.75
Width (mm)2

Description

The 5PB1203 is a high-performance TCXO/LVCMOS clock fanout buffer with individual OE pins for each output. The CLKIN pin can accept either a square wave (LVCMOS) or a clipped sine wave (such as TCXO clipped sine wave output) as input.

The 5PB1203 has industry-leading low jitter and extremely low current consumption, making it ideal for smart mobile devices.