Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Four copies of LVCMOS output clocks with best-in-class phase noise performance
  • Phase noise:
    Offset noise power (3.3V)
    • 100Hz: -131dBc/Hz
    • 1KHz: -145dBc/Hz
    • 10KHz: -154dBc/Hz
    • 100KHz: -161dBc/Hz
  • Operating power supply modes:
    • Full 3.3V, 2.5V, 1.8V
    • Mixed 3.3V core/2.5V output operating supply
    • Mixed 3.3V core/1.8 V output operating supply
    • Mixed 2.5V core/1.8 V output operating supply
  • Crystal oscillator interface
  • Synchronous Output Enable
  • Packaged in 16-pin TSSOP and QFN packages
  • Extended temperature range (-40 °C to +105 °C)

Description

The 5P83904 is a high-performance, 1-to-4 crystal input to LVCMOS fanout buffer with output enable pins. This device accepts a fundamental mode crystal from 10MHz to 40MHz and outputs LVCMOS clocks with best-in-class phase noise performance.

The 5P83904 features a synchronous glitch-free Output Enable function to eliminate any intermediate incorrect output clock cycles when enabling or disabling outputs. It comes in standard TSSOP packages or small QFN packages and can operate from 1.8V to 3.3V supplies.

Parameters

AttributesValue
Temp. Range (°C)-40 to 105°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
COL2.5 x 2.5 x 0.5160.4
TSSOP5.0 x 4.4 x 1.0160.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Reel Size (in)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5P83904CMGKActiveAvailableIn StockCOL1ku | $1.4316#Cut Tape14000#6.3mm²0.4mm2.5 x 2.5 x 0.57in0Yese3 Sn-40 to 105°CMALAYSIATAIWAN
5P83904CMGK8ActiveN/AIn StockCOL1ku | $1.4316#Reel14000#6.3mm²0.4mm2.5 x 2.5 x 0.57in0Yese3 Sn-40 to 105°CMALAYSIATAIWAN
5P83904PGGKActiveAvailableIn StockTSSOP1ku | $1.5516#Tube1022mm²0.65mm5.0 x 4.4 x 1.096#Yese3 Sn-40 to 105°CTAIWANTAIWAN
5P83904PGGK8ActiveN/AIn StockTSSOP1ku | $1.5516#Reel12500#22mm²0.65mm5.0 x 4.4 x 1.013in0Yese3 Sn-40 to 105°CTAIWANTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?