Features
- 8-pin DFN package (2mm x 2mm)
- 8-pin MSOP package (3mm x 4.9mm)
- Provides a spread spectrum output clock
- Input frequency range of 10MHz to 25MHz
- Output frequency range of 10MHz to 25MHz
- Center and down spread
- Peak reduction by 8dB to 16dB typical on 3rd through 19th odd harmonics
- Low EMI feature can be disabled
- Operating voltage of 1.8V, 2.5V, or 3.3V
- RoHS 6 compliant package
Description
The 5P50901/2/3/4 is a family of 1.8V low-power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to 85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 2.0 x 2.0 x 1.0 | 8 | 0.5 |
Applied Filters:
Loading