Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 1.0 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 2500 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | Programmable Clock, Reference Output, Spread Spectrum |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3 |
| Architecture | Common |
| C-C Jitter Typ P-P (ps) | 50 |
| Core Voltage (V) | 3.3V |
| Diff. Output Signaling | LP-HCSL, LVDS, LVPECL, LVCMOS |
| Diff. Outputs | 2 |
| Family Name | VersaClock 3S |
| Function | Generator |
| Input Freq (MHz) | 1 - 160 |
| Input Type | Crystal, LVCMOS, LVPECL, LVDS, LP-HCSL |
| Inputs (#) | 1 |
| Length (mm) | 3 |
| Longevity | 2040 Apr |
| MOQ | 2500 |
| NXP Processor Function | Memory Clock, SerDes Clock, CPU/USB/Eth Clock |
| Output Banks (#) | 3 |
| Output Freq Range (MHz) | 0.032768 - 500 |
| Output Impedance | 100 |
| Output Type | LVCMOS, LVPECL, LP-HCSL, LVDS |
| Output Voltage (V) | 1.8V, 2.5V, 3.3V |
| Outputs (#) | 5 |
| Package Area (mm²) | 9 |
| Phase Jitter Typ RMS (ps) | 3 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Power Consumption Typ (mW) | 50 |
| Product Category | VersaClock 3S, Low Jitter Clocks (<700 fs RMS), Automotive Timing, General Purpose Clocks, PCI Express Clocks, Programmable Clocks |
| Prog. Clock | Yes |
| Prog. Interface | I2C, OTP |
| Reel Size (in) | 13 |
| Reference Output | No |
| Selection Criteria | <700 fs RM |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 3 |
| Xtal Freq (MHz) | 8 - 40 |
| Xtal Inputs (#) | 1 |
The 5P35021 is a VersaClock® programmable clock generator designed for low-power, consumer, and high-performance PCI Express applications. The 5P35021 device is a three-PLL architecture design, and each PLL is individually programmable allowing for up to five unique frequency outputs. The 5P35021 has built-in unique features such as Proactive Power Saving (PPS), Performance-Power Balancing (PPB), Overshoot Reduction Technology (ORT), and Extreme Low Power DCO. An internal OTP memory allows the user to store the configuration in the device without programming after powering up, and then program the 5P35021 again through the I2C interface.
The device has programmable VCO and PLL source selection to allow the user to do power-performance optimization based on the application requirements. It also supports one single-ended output and two pairs of differential outputs that support LVCMOS, LVPECL, LVDS, and LPHCSL. A low-power 32.768kHz clock is supported with only less than 5μA current consumption for the system RTC reference clock.