Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
MicroClock Programmable Clock Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NVG10
Lead Count (#):10
Pkg. Dimensions (mm):2.0 x 2.0 x 0.55
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeCut Tape
Moisture Sensitivity Level (MSL)1
DescriptionStandard
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Advanced FeaturesProgrammable Clock, Spread Spectrum
Core Voltage (V)1.8V
Family NameMicroClock
Input Freq (MHz)8 - 40, 1 - 100
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)2
MOQ200
Output Banks (#)1
Output Freq Range (MHz)0.032768 - 100
Output TypeLVCMOS
Output Voltage (V)1V, 1.1V, 1.2V, 1.8V
Outputs (#)3
Pitch (mm)0.4
Pkg. Dimensions (mm)2.0 x 2.0 x 0.55
Pkg. TypeVFQFPN
Price (USD)$0.70796
Product CategoryMicroClock, Programmable Clocks
Prog. ClockYes
Prog. InterfaceOTP
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)7
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Selection Criteria<700 fs RM
Spread SpectrumYes
Tape & ReelYes
Thickness (mm)0.55
Width (mm)2
Xtal Freq (MHz)8 - 40
Xtal Inputs (#)1

Description

The 5L1503 is a series of small form factor programmable clock generators intended for low-power, consumer, battery-powered applications, wearables, and smart devices.

The device is a 1 PLL + DCO architecture design with an external fundamental crystal or clock input. It allows up to three unique frequency outputs. The 5L1503 has built-in unique features such as Proactive Power Saving (PPS) and an extremely low power DCO to support system date/time keeping clock at 32.768kHz. Dynamic Frequency Control (DFC) supports dynamically changing between four different PLL frequencies via external requests with controlled frequency changes, reducing frequency overshoot and undershoot (ORT). The 5L1503S device can also support a spread clock output for EMI reduction.

An internal one-time programmable (OTP) memory allows the user to store up to four independent configurations that can be loaded on power-up without programming. The 5L1503 supports three LVCMOS type outputs with VDDO 1.8V, as well as various amplitude clocks. A low-power 32.768kHz clock is supported with only less than 1μA current consumption for system RTC reference clock needs.