Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 8-pin SOIC (Pb free)
  • Can function as low phase noise x2 multiplier
  • Low skew outputs. One is ÷2 of other
  • Input clock frequency up to 160 MHz at 3.3 V
  • Phase noise of better than -100 dBc/Hz from 1 kHz to 1 MHz offset from carrier
  • Can recover poor input clock duty cycle
  • Output clock duty cycle of 45/55 at 3.3 V
  • High drive strength for >100 MHz outputs
  • Full CMOS clock swings with 25 mA drive capability at TTL levels
  • Advanced, low power CMOS process
  • Operating voltages of 3.0 to 5.5 V

Description

The 571 is a high speed, high output drive, low phase noise Zero Delay Buffer (ZDB) which integrates IDT's proprietary analog/digital Phase Locked Loop (PLL) techniques. IDT introduced the world standard for these devices in 1992 with the debut of the AV9170, and updated that with the 570. The 571, part of IDT's ClockBlocks™ family, was designed to operate at higher frequencies, with faster rise and fall times, and with lower phase noise. The zero delay feature means that the rising edge of the input clock aligns with the rising edges of both outputs, giving the appearance of no delay through the device. There are two outputs on the chip, one being a low-skew divide by two of the other. The chip is ideal for synchronizing outputs in a large variety of systems, from personal computers to data communications to video. By allowing offchip feedback paths, the 571 can eliminate the delay through other devices. The use of dividers in the feedback path will enable the part to multiply by more than two.

Applied Filters: