Skip to main content
Renesas Electronics Corporation

Features

  • Packaged in 16-pin TSSOP
  • RoHS 5 (green) or RoHS 6 (green and lead free) compliant packaging
  • Supports HCSL or LVDS output levels
  • Operating voltage of 3.3 V
  • Input frequency of 25 MHz
  • Jitter 60 ps (cycle-to-cycle)
  • Spread Spectrum capability
  • Industrial and commercial temperature ranges
  • For PCIe Gen2 applications, see the 5V41065
  • For PCIe Gen3 applications, see the 5V41235

Description

The 557-03 is a spread spectrum clock generator that supports PCI-Express Gen 1 and Ethernet requirements. The device is used for PC or embedded systems to substantially reduce electromagnetic interference (EMI). The device provides two differential (HCSL) spread spectrum outputs. The spread type and amount are configured via select pin. Using IDT's patented Phase-Locked Loop (PLL) techniques, the device takes a 25 MHz crystal input and produces two pairs of differential outputs at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies for HCSL, and 25 MHz or 100 MHz for LVDS.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingHCSL
Output Freq Range (MHz)25 - 25, 100 - 100, 125 - 125, 200 - 200
Power Consumption Typ (mW)257
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors8
Package Area (mm²)22
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 1.0160.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
557G-03LFActiveAvailableIn StockTSSOP1ku | $1.5616#Tube1096#Yese3 Sn0 to 70°CTAIWANSINGAPORE
557G-03LFTActiveN/AIn StockTSSOP1ku | $1.5616#Reel12500#0Yese3 Sn0 to 70°CTAIWANSINGAPORE
557GI-03LFActiveAvailableIn StockTSSOP1ku | $1.6916#Tube1096#Yese3 Sn-40 to 85°CTAIWANSINGAPORE
557GI-03LFTActiveN/AIn StockTSSOP1ku | $1.6916#Reel12500#0Yese3 Sn-40 to 85°CTAIWANSINGAPORE
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?