Pkg. Type: | QSOP |
Pkg. Code: | PCG28 |
Lead Count (#): | 28 |
Pkg. Dimensions (mm): | 9.9 x 3.8 x 1.47 |
Pitch (mm): | 0.64 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Moisture Sensitivity Level (MSL) | 1 |
Pkg. Type | QSOP |
Lead Count (#) | 28 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
Advanced Features | Feedback Input |
Core Voltage (V) | 3.3 |
Feedback Input | Yes |
Input Freq (MHz) | 1.5 - 200 |
Input Type | LVPECL |
Inputs (#) | 1 |
Length (mm) | 9.9 |
MOQ | 2500 |
Moisture Sensitivity Level (MSL) | 1 |
Output Banks (#) | 2 |
Output Freq Range (MHz) | 4 - 140 |
Output Skew (ps) | 250 |
Output Type | LVCMOS |
Output Voltage (V) | 3.3 |
Outputs (#) | 2 |
Package Area (mm²) | 37.6 |
Pb Free Category | e3 Sn |
Period Jitter Typ P-P (ps) | 90.000 |
Pitch (mm) | 0.64 |
Pkg. Dimensions (mm) | 9.9 x 3.8 x 1.47 |
Prog. Clock | No |
Published | No |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 2500 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range (°C) | -40 to 85°C |
Thickness (mm) | 1.47 |
Width (mm) | 3.8 |
The 527-02 Clock Slicer is the most flexible way to generate a CMOS output clock from a PECL input clock with zero skew. The user can easily configure the device to produce nearly any output clock that is multiplied or divided from the input clock. The part supports non-integer multiplications and divisions. A SYNC pulse indicates when the rising clock edges are aligned with zero skew. Using Phase-Locked Loop (PLL) techniques, the device accepts an input clock up to 200 MHz and produces an output clock up to 160 MHz. The 527-02 aligns rising edges on PECLIN with FBIN at a ratio determined by the reference and feedback dividers. For a PECL input and output clock with zero delay, use the 527-04. For a CMOS input and PECL output with zero delay, use the 527-03.