Features
- Frequency: 25.000MHz
- Resonance Mode: Fundamental
- Frequency Tolerance at 25 °C: ± 10PPM
- Operating Temperature Range (TOPR): -40 °C ~ +85 °C
Description
The 495-25-141 is a ceramic, seam-sealed, SMD, crystal for use with Renesas' VCXO-based synchronization PLLs.
Applied Filters: