Skip to main content
Renesas Electronics Corporation
Switching N-Channel Power Mosfet

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25LK
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)6300
ID (A)84
Lead CompliantNo
MOQ1000
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)104
Pkg. TypeMP-25LK
Qg typ (nC)106
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)7.5
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)4

Description

The 2SK4202 is a Switching N-Channel Power Mosfet.