Skip to main content
Renesas Electronics Corporation
Switching N-Channel Power Mosfet

Package Information

Pkg. Type:MP-25ZK
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Lead CompliantNo
MOQ6400
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Pkg. TypeMP-25ZK
Qualification LevelIndustrial
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo

Description

The 2SK4184-ZK is a Switching N-Channel Power Mosfet.