Skip to main content
Renesas Electronics Corporation
Switching N-Channel Power Mosfet

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZK
Pkg. Code:pkg_7544
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)24
ID (A)48
Lead CompliantNo
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)33
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZK
Qg typ (nC)24
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)9
RDS (ON) (Max) @4.5V (mohm)15
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)6

Description

The 2SK4178-ZK is a Switching N-Channel Power Mosfet.