| CAD Model: | View CAD Model |
| Pkg. Type: | TMM |
| Pkg. Code: | pkg_7511 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 2 x 3 x 1.2 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 120 |
| ID (A) | 0.5 |
| Lead Compliant | Yes |
| Length (mm) | 2 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 0.2 |
| Pkg. Dimensions (mm) | 2 x 3 x 1.2 |
| Pkg. Type | TMM |
| Qg typ (nC) | 5.5 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 4500 |
| RDS (ON) (Max) @4.5V (mohm) | 5200 |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| VDSS (Max) (V) | 250 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
| Width (mm) | 3 |
The 2SK4147 is a Switching N-Channel Power Mosfet.