Skip to main content
Switching N-Channel Power Mosfet

Package Information

Lead Count (#) 3
Pkg. Code pkg_7544
Pkg. Type MP-3ZK
Pkg. Dimensions (mm) 6.5 x 6.1 x 2.65

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 2900
ID (A) 64
Lead Compliant No
Length (mm) 6
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 38
Pkg. Dimensions (mm) 6 x 6 x 2.65
Pkg. Type MP-3ZK
Qg typ (nC) 56
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 4.8
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
Thickness (mm) 2.65
VDSS (Max) (V) 25
VGSS (V) 20
Vgs (off) (Max) (V) 3.0
Width (mm) 6

Description

The 2SK3992-ZK is a Switching N-Channel Power Mosfet.