Skip to main content
Renesas Electronics Corporation

Features

  • Super low on-state resistance
    RDS(on)1 = 13 mΩ MAX. (VGS = 10 V, ID = 30 A)
    RDS(on)2 = 16.5 mΩ MAX. (VGS = 4.5 V, ID = 30 A)
  • Low Ciss: Ciss = 1950 pF TYP.
  • Built-in gate protection diode

Description

The 2SK3901-ZK is a Nch Single Power Mosfet 60V 60A 13Mohm Mp-25Zk/To-263.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
2SK3901-ZK-E1-AYObsoleteN/AOut of StockMP-25ZK3#Embossed TapeYes
2SK3901(0)-ZK-E1-AYObsoleteN/AOut of StockMP-25ZK3#Embossed TapeYes
2SK3901(0)-ZK-E1-AZObsoleteN/AOut of StockMP-25ZK3#Embossed TapeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?