Skip to main content
Renesas Electronics Corporation

Features

  • 2.5 V drive available
  • Low on-state resistance
    RDS(on)1 = 0.57 Ω MAX. (VGS = 4.5 V, ID = 0.30 A)
    RDS(on)2 = 0.60 Ω MAX. (VGS = 4.0 V, ID = 0.30 A)
    RDS(on)3 = 0.88 Ω MAX. (VGS = 2.5 V, ID = 0.15 A)

Description

The 2SK3663 is a Nch Single Power Mosfet 20V 0.5A 570Mohm Ssp/Sc-70.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
2SK3663-T1-AObsoleteN/AIn StockSSP3#Embossed Tape1Yes
2SK3663(0)-T1-AObsoleteN/AOut of StockSSP3#Embossed Tape1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?