Features
- 2.5 V drive available
- Low on-state resistance
RDS(on)1 = 63 mΩ MAX. (VGS = 4.5 V, ID = 2.0 A)
RDS(on)2 = 65 mΩ MAX. (VGS = 4.0 V, ID = 2.0 A)
RDS(on)3 = 91 mΩ MAX. (VGS = 2.5 V, ID = 2.0 A)
Description
The 2SK3577 is a Nch Single Power Mosfet 30V 3.5A 63Mohm Tmm/Sc-96.
Applied Filters: