Skip to main content

Overview

Description

The 2SK3433-Z is a Nch Single Power Mosfet 60V 40A 26Mohm Mp-25Z/To-220Smd.

Features

  • Super low on-state resistance:
    RDS(on)1 = 26 mΩ MAX. (VGS = 10 V, ID = 20 A)
    RDS(on)2 = 41 mΩ MAX. (VGS = 4.0 V, ID = 20 A)
  • Low Ciss : Ciss = 1500 pF TYP.
  • Built-in gate protection diode

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 208 KB
Guide PDF 247 KB
Other PDF 308 KB
Other PDF 226 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE ZIP 1 KB
1 item

Product Options

Applied Filters: