Skip to main content
Nch Single Power Mosfet 60V 30A 28Mohm Mp-3Z/To-252

Package Information

Lead Count (#) 3
Pkg. Code pkg_7543
Pkg. Type MP-3Z

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 1500
ID (A) 30
Lead Compliant No
MOQ 2000
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 36
Pkg. Type MP-3Z
Qg typ (nC) 30
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 28
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 45
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
Thickness (mm) 3
VDSS (Max) (V) 60
VGSS (V) 20
Vgs (off) (Max) (V) 2.5

Description

The 2SK3385-Z is a Nch Single Power Mosfet 60V 30A 28Mohm Mp-3Z/To-252.