Skip to main content
Nch Single Power Mosfet 60V 20A 44Mohm

Package Information

Lead Count (#) 3
Pkg. Type MP-3ZK

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
ID (A) 20
Lead Compliant No
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pkg. Type MP-3ZK
Qg typ (nC) 17
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 44
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
VDSS (Max) (V) 60

Description

The 2SK3377-ZK is a Nch Single Power Mosfet 60V 20A 44Mohm.