Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 30V 20A 21Mohm Mp-3Z/To-252

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)730
ID (A)20
Lead CompliantNo
MOQ1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)30
Pkg. TypeMP-3Z
Qg typ (nC)15
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)21
RDS (ON) (Max) @4.5V (mohm)33
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)3
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The 2SK3366-Z is a Nch Single Power Mosfet 30V 20A 21Mohm Mp-3Z/To-252.