| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25Z |
| Pkg. Code: | pkg_7560 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 10 x 8 x 4.8 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Bag |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| ID (A) | 10 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pkg. Dimensions (mm) | 10 x 8 x 4.8 |
| Pkg. Type | MP-25Z |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 850 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Tape & Reel | No |
| Thickness (mm) | 4.8 |
| VDSS (Max) (V) | 500 |
| Width (mm) | 8 |
The 2SK3325-Z is a Switching N-Channel Power Mosfet.