Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 60V 70A 9.5Mohm Mp-88/To-3P

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-88
Pkg. Code:pkg_7572
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4650
ID (A)70
Lead CompliantYes
Length (mm)16
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)120
Pkg. TypeMP-88
Qg typ (nC)90
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)9.5
RDS (ON) (Max) @4.5V (mohm)14
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)20

Description

The 2SK3307 is a Nch Single Power Mosfet 60V 70A 9.5Mohm Mp-88/To-3P.