Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 200V 15A 115Mohm To-220Fm

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FM
Pkg. Code:pkg_6892
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1600
ConfigurationBuilt-In SBD
ID (A)15
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)35
Pkg. TypeTO-220FM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)115
RDS (ON) (Max) @4.5V (mohm)125
RDS (ON) (Typical) @ 10V / 8V (mohm)90
Tape & ReelNo
VDSS (Max) (V)200
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The 2SK3177 is a Nch Single Power Mosfet 200V 15A 115Mohm To-220Fm.