Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Switching N-Channel Power Mosfet

Package Information

CAD Model:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7511
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)2.5
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)95
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)30
Width (mm)3

Description

The 2SK3105 is a Switching N-Channel Power Mosfet.