Skip to main content
Renesas Electronics Corporation
Nch Single Power MOSFET 1500V 8A 2800mOhm TO-264A

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-264
Pkg. Code:pkg_10955
Lead Count (#):3
Pkg. Dimensions (mm):26 x 20 x 5
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4370
ID (A)8
Lead CompliantYes
Length (mm)26
MOQ500
Mounting TypeThrough Hole
Nch/PchNch
Pkg. Dimensions (mm)26 x 20 x 5
Pkg. TypeTO-264
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2800
RDS (ON) (Typical) @ 10V / 8V (mohm)1900
Tape & ReelNo
Thickness (mm)5
VDSS (Max) (V)1500
Width (mm)20

Description

The 2SK2393-A1-E is a Nch Single Power MOSFET 1500V 8A 2800mOhm TO-264A.