Skip to main content
Renesas Electronics Corporation
Switching N-Channel Power Mosfet

Package Information

Pkg. Type:TO-220CFM
Pkg. Code:pkg_6895
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)640
ID (A)5
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-220CFM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)1400
RDS (ON) (Typical) @ 10V / 8V (mohm)1000
Tape & ReelNo
VDSS (Max) (V)450

Description

The 2SK2114 is a Switching N-Channel Power Mosfet.