Skip to main content
Renesas Electronics Corporation
Silicon N Channel MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-88
Pkg. Code:pkg_7572
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)35
Lead CompliantYes
Length (mm)16
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeMP-88
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)120
Tape & ReelNo
VDSS (Max) (V)250
Width (mm)20

Description

The 2SK1492 is a Silicon N Channel MOSFET.