Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:POMM
Pkg. Code:pkg_7512
Lead Count (#):3
Pkg. Dimensions (mm):2 x 4 x 1.6
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (2SK1485(0)-T1-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)230
ID (A)1
Lead CompliantNo
Length (mm)2
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)2
Pkg. Dimensions (mm)2 x 4 x 1.6
Pkg. TypePOMM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)800
RDS (ON) (Max) @4.5V (mohm)1200
RDS (ON) (Typical) @ 10V / 8V (mohm)500
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)2
Width (mm)4

Description

Support is limited to customers who have already adopted these products.