Skip to main content
Renesas Electronics Corporation
Silicon N Channel MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)0.5
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-92
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)800
Tape & ReelNo
VDSS (Max) (V)100

Description

The 2SK1484 is a Silicon N Channel MOSFET.