Skip to main content
Renesas Electronics Corporation

Features

  • Directly driven by a 2.5 V power source.
  • Low on-state resistance RDS(on)1 = 63 mΩ MAX. (VGS = 4.5 V, ID = 2.0 A) RDS(on)2 = 65 mΩ MAX. (VGS = 4.0 V, ID = 2.0 A) RDS(on)3 = 91 mΩ MAX. (VGS = 2.5 V, ID = 2.0 A)

Description

Support is limited to customers who have already adopted these products.

The 2SK1483C, N-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 2. 5 V power source.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Pb (Lead) Free
2SK1483C-T1-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
POMM3#Yes
2SK1483C(0)-T1-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
POMM3#Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?