| CAD Model: | View CAD Model |
| Pkg. Type: | POMM |
| Pkg. Code: | pkg_7512 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 2 x 4 x 1.6 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Pb (Lead) Free | Yes |
| Carrier Type | Bag |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 230 |
| ID (A) | 2 |
| Lead Compliant | No |
| Length (mm) | 2 |
| MOQ | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 2 |
| Pkg. Dimensions (mm) | 2 x 4 x 1.6 |
| Pkg. Type | POMM |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 400 |
| RDS (ON) (Max) @4.5V (mohm) | 800 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 150 |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| VDSS (Max) (V) | 30 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.