| CAD Model: | View CAD Model |
| Pkg. Type: | TO-92 |
| Pkg. Code: | |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| ID (A) | 1.5 |
| Lead Compliant | No |
| MOQ | 2500 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pkg. Type | TO-92 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 400 |
| Tape & Reel | No |
| VDSS (Max) (V) | 30 |
The 2SK1482 is a Silicon N Channel MOSFET.