Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 200V 3A Mohm DPAK(S)/To-252

Package Information

Pkg. Type:DPAK
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)3
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pkg. TypeDPAK
Qualification LevelIndustrial
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)200

Description

The 2SK1335S is a Nch Single Power Mosfet 200V 3A Mohm DPAK(S)/To-252.