Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 120V 3A 400Mohm DPAK(L)-(1)/To-251

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(L)-(1)
Pkg. Code:pkg_6735
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)420
ID (A)3
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)20
Pkg. TypeDPAK(L)-(1)
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)400
RDS (ON) (Max) @4.5V (mohm)550
RDS (ON) (Typical) @ 10V / 8V (mohm)300
Standard Pkg. TypeTO-251 / IPAK
Tape & ReelNo
VDSS (Max) (V)120
VGSS (V)20
Vgs (off) (Max) (V)2

Description

The 2SK1254L is a Nch Single Power Mosfet 120V 3A 400Mohm DPAK(L)-(1)/To-251.