Skip to main content

Package Information

Pkg. Type: TO-220AB
Pkg. Code: pkg_6891
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
ID (A) -0.5
Lead Compliant No
MOQ 1
Mounting Type Through Hole
Nch/Pch Pch
Pkg. Type TO-220AB
Qualification Level Industrial
Tape & Reel No

Description

High frequency and low frequency power amplifier, high speed power switching Complementary pair with 2SK213, 2SK214, 2SK215, 2SK216.