Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_6891
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
ID (A)-0.5
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchPch
Pkg. TypeTO-220AB
Qualification LevelIndustrial
Tape & ReelNo

Description

High frequency and low frequency power amplifier, high speed power switching Complementary pair with 2SK213, 2SK214, 2SK215, 2SK216.