Skip to main content
Renesas Electronics Corporation

Features

  • 2.5 V drive available
  • Low on-state resistance
    RDS(on)1 = 1.45 Ω MAX. (VGS = −4.5 V, ID = −0.2 A)
    RDS(on)2 = 1.55 Ω MAX. (VGS = −4.0 V, ID = −0.2 A)
    RDS(on)3 = 2.98 Ω MAX. (VGS = −2.5 V, ID = −0.15 A)

Description

The 2SJ647 is a Pch Single Power Mosfet -20V -0.4A 1450Mohm Ssp/Sc-70.

Applied Filters: