Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -12V -3.5A 44Mohm Tmm/Sc-96

Package Information

CAD Model:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7511
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)630
ID (A)-3.5
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.2
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)6.2
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)105
RDS (ON) (Max) @4.5V (mohm)44
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)-12
VGSS (V)8
Vgs (off) (Max) (V)1.5
Width (mm)3

Description

The 2SJ621 is a Pch Single Power Mosfet -12V -3.5A 44Mohm Tmm/Sc-96.