Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -83A 15Mohm Mp-25/To-220Ab

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4800
ID (A)-83
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)120
Pkg. TypeMP-25
Qg typ (nC)120
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)15
RDS (ON) (Max) @4.5V (mohm)23
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)-20
Vgs (off) (Max) (V)-2.5
Width (mm)8

Description

The 2SJ606 is a Pch Single Power Mosfet -60V -83A 15Mohm Mp-25/To-220Ab.