Skip to main content
Renesas Electronics Corporation

Features

  • Super low on-state resistance:
    RDS(on)1 = 73 mΩ MAX. (VGS = −10 V, ID = −10 A)
    RDS(on)2 = 107 mΩ MAX. (VGS = −4.0 V, ID = −10 A)
  • Low input capacitance:
    Ciss = 1300 pF TYP. (VDS = −10 V, VGS = 0 V)
  • Built-in gate protection diode

Description

The 2SJ602 is a Pch Single Power Mosfet -60V -20A 73Mohm Mp-25/To-220Ab.

Applied Filters: